TH3 – First Hygienic Design e-chain®

The TH3 energy chain is the world's first polymer energy chain developed according to "Hygienic Design Guidelines". It is FDA compliant - with the blue coloured material typical of plastic elements in the food industry (consisting of igumid TH NB for the side parts and igumid TH G for the frames and mounting brackets). It's rounded edges mean that there are no dead spaces for germ formation and with an operating temperature of -40°C / +70°C.
  • Easy to clean
  • Design without bolted connections
  • Good resistance to aggressive cleaning agents and chemicals
Typical application areas: Packaging, food and beverage/filling machines, "Wherever the highest hygiene requirements prevail and cables and hoses must be guided safely"

Would you like more information about the TH3 energy chain or do you need an individual consultation? Our experts will be happy to get in touch with you.
 
Contact an expert
hygienic energy chain

Energy chain TH3
Speed FLG/Acceleration FLG:
2m/s/10m/s²             
Energy chain TH3
Temperature:
-40°C/+70°C          
Energy chain TH3
Flammability class: 
VDE 0304 IIC UL94-HB          

Product range:

The energy chain TH3 is available with a choice between two inner heights and four inner widths for each of these heights. The up to four fixed interior segments are possible for both sizes. This means that cables and hoses can be laid completely separately from each other and yet have sufficient gaps for cleaning purposes.

TH3.25: Unsupported application ≤ 1.2m, hanging application 6.0m

TH3.25.Bi/26.070.8

Energy chain TH3

Series TH3.25

Inner width Bi [mm]:

 

External width Ba [mm]:

 

Bending radius R [mm]:

 

H [mm]:

 

D [mm]:

 

K [mm]:

 

Part No. Bi Ba BR Ha Hi H D K
Usually shipped within 1 working day TH3.25.2/26.070.8 70 86 70 35 25.5 180 110 300 £ 163.15 Add to shopping cart
Usually shipped within 8 working days TH3.25.3/26.070.8 95 111 70 35 25.5 180 110 300 £ 170.82 Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
Quote request Quote request
myCatalog myCatalog

Mounting brackets

A [mm]:

 

Inner width Bi [mm]:

 

External width Ba [mm]:

 


TH3.45.Bi/20.090.8

Energy chain TH3 TH3.45: Unsupported application ≤ 1.5m, hanging application 6.0m

Series TH3.45

Inner width Bi [mm]:

 

External width Ba [mm]:

 

Bending radius R [mm]:

 

H [mm]:

 

D [mm]:

 

K [mm]:

 

Part No. Bi Ba Radius Ha Hi H D K
Usually shipped within 8 working days TH3.45.2/20.090.8 70 90 90 57 45 250 120 338 £ 206.62 Add to shopping cart
Delivery time on request TH3.45.3/20.090.8 95 115 90 57 45 250 120 338 £ 209.16 Add to shopping cart
Delivery time on request TH3.45.5/20.090.8 145 165 90 57 45 250 120 338 £ 213.48 Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
Quote request Quote request
myCatalog myCatalog

Mounting bracket

A [mm]:

 

Inner width Bi [mm]:

 

External width Ba [mm]:

 




Usually shipped within 1 working day
Usually shipped within 8 working days
Delivery time on request