Solution
During the project planning phase, the H+B designers, together with our specialists, tested various chain types and materials for their suitability for the application.
Tests in the 3,800 square-metre test laboratory showed that H+B does not have to use any special materials, but can use
E4 energy chains made of the standard material igumid. This also offers cost advantages. Together with igus, H+B specified four E4.28 chain lengths for the energy supply in the lift systems, which are purchased ready for installation with interior separation and connection.
The E4 series chains are ideally suited for installation in confined spaces because they make very good use of the available installation space. They are easy to fill and the "undercut design" of the individual chain links ensures high strength of the entire chain and long service life.
igus products are also used for the other H+B special solution, the overhead crane, which can pick a boat up and park it in the garage via a winch. The trolley of the crane travels with the help of a
drylin® W linear profile guide made of stainless steel. The associated guide carriage is also made of corrosion-free stainless steel. And the sliding elements are made of
iglidur® high-performance polymers with incorporated lubricant.
However, the stainless-steel profile guides, just like the energy chains, also prove their worth in the lift systems from H+B technics. They are also used here in other linear technology applications, for example, as guide carriages for moving platforms. Our energy chains and profile guides are often installed in the systems that H+B supplies to Europe's yacht manufacturers - and contribute to the long service life of the high-quality lift systems.