triflex® and Easy triflex® e-chain® for 3D motions

The triflex® series has been developed to safely guide cable during a 3D movement. In this case, the flexibility of a hose is combined with the stability of an e-chain® with a fixed, defined radius. This unique modular design enables very complex movements. Combination of chain links moving in single, double and triple axes are possible in an e-chain®.

Typical industrial sectors and applications:

Machine tools, robots, handling equipment, materials handling technology, plastics industry, construction machinery, vehicle manufacturing, general mechanical engineering, medical equipment, office furniture
triflex® assembly line, energy chains, igus® e-chain® Easy triflex® and E2 medium e-chain® in an assembly line
igus® triflex®, energy chain, automotive industry Robots with Easy triflex® e-chain® in an assembly line at Ford, Cologne
triflex® for 3 moving directions combined with triflex® for 1 moving direction
Various triflex® chains inside a machining center
triflex® 332 as unsupported connection from machine to the control panel

Painting robot for car door seals

The robot with the replaced energy supply system has already painted about 1.2 million seals - and that too without a single failure.

Assembly robots in the automotive industry

Multidimensionally moveable energy supply systems provide the highest flexibility and the longest holding times in all complex movements, and at the same time are installation friendly.

Clean room technology

The number of freely hanging cables should be bundled together. The specific movements executed by the robot stress the energy cables to a high degree.

Glass production

Higher variability at lower costs - Multidimensional energy supply systems raise the performance of robots.

Pharmaceutical industry

The task was to design a reliable handling and also update it optically according to the latest technology.

Further interesting applications from extremely diverse areas can be found here.