Solution
Joint engineering with the Dutch igus representative Elcee produced the best technical solution for the sliding doors:
drylin WSQ profile guides. The 1.40-metre long guides made of hard-anodised aluminium can be easily integrated into the structure of the cargo space. The special feature of the drylin linear system: the housings are equipped with iglidur J plain bearing liners, which ensure low-friction, smooth operation, completely without lubrication. This eliminates the need for regular maintenance and the problem of greased bearings attracting dirt and wearing out more quickly. The linear bearings do not rust, rattle or block and move perfectly well even in wet conditions, frequent use, shocks and vibrations.
For the bearing points in the parking brake and in the chain tensioners, igus offered the best solution:
iglidur flange bushings of the X-series. They are characterised by a very high compressive strength and, like all igus bearings, do not require any additional lubrication thanks to their incorporated solid lubricant. Furthermore, they are much lighter and more compact compared to metallic rolling bearings.