For particularly cost-effective integration The igus variant of a cable drum without slip ring, for cable diameters from 5mm to 15mm. Intended for integration into existing customer structures. By dispensing with an external housing, costs, weight and dimensions can be saved. The e-spool flex light is planned as a spring-loaded (SP) version.
Adaptable to technological developments by simply replacing the cables used
Proof
Tested in the igus laboratory
Sustainability
No additional copper components in the system (apart from cable copper)
Panel feed e-spool flex 2.0
Cable reel without slip ring
Tech up: Slip-ring-free guidance for electricity, data, liquids or air. Can be equipped with any type of cable.Cost down: No slip ring and cost-effective in the event of repairs, as individual components can be replaced.
White paper: slip ring-free cable reel with screw guide
With a newly developed cable drum for control panels, robot users avoid tangled cables and trip hazards in automated production. Since the new solution does not use slip rings, media, data and the power and signal supply of the emergency stop button can also be integrated into the system. Download the white paper to find out more.