Motion plastics for display manufacturing

Creating an economical production environment for displays is a challenge. Machines and equipment must comply with strict cleanroom regulations, achieve a high overall system effectiveness (OSE), have a space-saving design and be flexibly expandable. This is where products from igus® come into play. Our cables and energy supply systems are made of high-performance polymers which are abrasion-resistant, so that almost no particles are released into the ambient air. They are modular in design, easy to maintain and compact. Our products are used in machines and systems for pick-and-place tasks, glass cutting and panel production.

Would you like more information about the range of cleanroom products? Our experts will be happy to get in touch with you
Contact an expert

Benefits of igus® products:

  • Suitable for cleanroom and ESD
  • Low outgassing
  • Compact and light
  • Cost-effective
  • Online service life calculation
  • Maintenance-free (24 use)
  • Assembly-friendly
  • Low noise and low vibration
  • Complete system or individual components from batch size 1
  • Fast delivery

Selected products for the display industry

e-skin flat

Flat cable guidance system

  • Suitable for cleanroom to IPA ISO Class 1
  • Modular and compact design
  • Cables can be replaced in minutes
  • Works with CFCLEAN cables.
Find out more about the e-skin® flat
e-skin® soft

Two-piece corrugated tubes

  • Suitable for cleanroom to IPA ISO Class 1
  • Two-piece, consisting of upper and lower shells
  • Fast assembly due to "zipper" opening function
  • For fast, short, unsupported applications
Find out more about the e-skin®
e-chain E6

e-chain® for high dynamics

  • Suitable for cleanroom to IPA ISO Class 1
  • Very quiet: 32dB(A) at 1m/s
  • Crossbars openable from both sides
  • Pretension can be released by turning a link
Find out more about the e-chain® E6.1