Cleanroom cables: power in the cleanroom

Together with the e-skin® flat, the CFCLEAN forms a strong team suitable to use in the semiconductor industry, display manufacturing or medical technology. In order to make the cable lighter and more flexible, the outer jacket was dispensed with. The e-skin® flat performs this function. The CFCLEAN may therefore only be used in conjunction with the e-skin® flat product range. The modular design makes it easy to replace individual chambers or stranded structures.

► High reliability 
► Available from stock

Would you like more information about the CFCLEAN range? Our experts will be happy to get in touch with you.
Contact an expert!

Cables for cleanrooms

e-skin cables
  • Cables suitable to use with the e-skin®
  • Different cable types available
Visit the shop

e-skin® flat

e-skin flat
  • Modular and compact design
  • Replace cables quickly
Find out more

Cleanroom industry

e-skin conf
  • Cleanroom compatible products
  • Up to ISO Class 1
Find out more

e-skin-flat quick

The advantages of CFCLEAN

By omitting the outer jacket, it is 39% smaller and 43% lighter. We guarantee a service life of 20 million strokes with a radius of 70mm. In the still ongoing test (test 5497), it could currently achieve even an intermediate performance of 50 million strokes.
The modular design makes it child's play to replace chambers or stranded structures. The combination of CFCLEAN and e-skin® flat has a Class 1 cleanroom certification.
Compare the e-skin® flat with PFTE trackless cables here

e-skin® configurator

Configure your CFCLEAN cables with the associated cable guidance system, the e-skin® flat in just a few steps. 
With a simple drag and drop system, the configurator can help build your energy chain with the respective cables required. 
***Please note that CFCLEAN cables cannot be sold seperately to the e-skin® flat without discussing with an igus® e-skin® expert***
Configure now!

UL verified

4-year guarantee and UL verified

We issue a 4-year guarantee on our cables with confidence as we are able to make reliable predictions about the service life of our cables. This is backed by over 30 years of experience in our 3,800m² test laboratory. igus® is the first German company to have this promise validated for chainflex® cables.
Find out more
e-skin whitepaper

Revolutionise overall plant effectiveness

In this free white paper, you will learn how to select the right energy guidance in the cleanroom and also:
  • how to increase plant effectiveness
  • Generate higher yields from the production lines
  • Use cleanroom energy supply systems more sustainably
Find out more