CFX clamps with stacker saddles for pneumatic hoses

Securely clamp hoses without crushing them

A new clamp for pneumatic hoses hold the hoses reliably without crushing them and thus reducing the cross section. With a new clamp, the cross section of pneumatic hoses is fully retained. At the same time, the hoses are held securely. Due to high sides, the inserts generate a high holding force for pneumatic hoses in the energy chain and prevent them from being crushed.
 
Tech up

Tech up

  • Protection of pneumatic hoses against crushing and damage, thus no loss of performance
  • High holding force due to "all-round grip"
  • The cross section of pneumatic hoses is fully retained
  • Coloured identification markings (inserts are blue)
Cost down

Cost down

  • Good price-performance ratio
  • Fast assembly without checking the tightening torque
  • Protection of the pneumatic hoses against crushing and damage
Proof

Proof

  • Tests performed at our customer Schwäbische Werkzeugmaschinen
  • Tensile force tests in the igus laboratory with PU hoses, e.g. diameter 10mm with 165N (further test results upon request)
Sustainability

Sustainability

  • Resource conservation: conversion instead of replacement
  • Have your energy chain recycled in the igus chainge recycling program at the end of its service life. No matter what manufacturer.
  • igus has been an investor in Mura Technology from the beginning and is helping advance chemical recycling. From plastic waste to crude oil in 20 minutes.

Product range


Pneumatic stacker saddle for CFX12

Pneumatic stacker saddle for CFX12
  • For hose diameters 4 and 8mm
Go to shop

Pneumatic hose saddle for CFX16

Pneumatic hose saddle for CFX16
  • For hose diameters 6, 10 and 12mm
Go to shop

More information
 

CFX clamps

Further CFX clamps

Strain relief elements

Overview of strain relief elements

Energy chains

Energy chains