Laying cables on the cobot made easy. The igus® Cable Clip allows almost interference-free attachment to surfaces in a wide variety of shapes and diameters. The flexible design adapts to any contour and reduces installation space and the risk of injury. The supplied Velcro tape with a length of 500mm or 1000mm ensures a strong grip. The option of running the Velcro tape under the Cable Clip ensures a secure grip for even small diameters. The Velcro tape is also silicone-free and can therefore also be used in the automotive sector. Up to five cables of different diameters can be attached to the Cable Clip. either with cable tiewraps or by bending the Velcro tape. With the help of a separating tool, the Cable Clip can be divided into up to three segments, which makes it even cheaper.