Clamps for energy chains and protective hoses on cobot robot arms


For secure attachment of the energy chain or the protective hose to the robot, the user can now rely on the new cobot clamps from igus®. The universal retaining fixtures with hook and loop fasteners are flexible in shape and adapt to any robot arm. A slim design with rounded edges reduces the risk of injury if there is contact with the robot.
The new clamp is available in various designs and suitable for use with the triflex® R series TRC/TRE/TRL 30 and 40 and for all commercially available protective hoses of various diameters.

Would you like more information about cobot clamps or triflex® R chain? Our experts will be happy to get in touch with you.
Contact the expert

Single clamp or complete universal robot kit

Cobot clamps

Individual Cobot clamp

Available individually, the cobot clamps allow you to decide on how the energy is supplied to your cobot.
  
Visit the shop

Universal Robots kit

We have already configured the appropriate kits for your universal robot. You only need to select the chain size. (TRE.30 or TRE.40.B) 
Visit the shop
Clamp for Axis 6

Clamp for axis 6

Available for:

  • UR3(e)
  • UR5(e)
  • UR10(e)
Visit the shop
fibre rod holder

Fibre-rod holder

  • strong & defined cable guidance up to the tool 
  • plug and play for UR10 + UR10e
  • Suitable for the 600mm fibre-rods TRE.F & TRC.F
Visit the shop

Cobot clamps available

Standard

standard clamp
  • 1 x Polymer bracket
  • 1m hoop and loop strip
  • Most cost-effective clamp in the range
Visit the shop

Mounting bracket and strain relief

cobot clamp with strain relief
  • 1 x Polymer bracket
  • 1m hoop and loop strip
  • 40 size option with long or short strain relief teeth
Visit the shop

Mounting bracket, no strain relief

cobot clamp
  • 1 x Polymer bracket
  • Suitable for TRE, TRC & TRL in size 30 or 40
  • Silicone-free
Visit the shop

Cobot clamp with protector

cobot clamp
  • 1 x round protector size 40
  • Protector can guide TRE, TRC & TRL in size 40
  • Silicone-free
Visit the shop

Cobot clamps with PMA Clip

cobot clamp
  • PMA Clip
  • Available in 5 sizes for corrugated hoses:
    Ø17mm, Ø23mm, Ø29mm, Ø36mm and Ø48mm
Visit the shop

All cobot clamp options

cobot clamps
  • For a full overview of all the Cobot clamp options available, please click below to be taken to the shop.
Visit the shop

Assembly of cobot clamps

This video shows you the following content: 

► Insert cables and/or hoses into the TRE.B version by simply pressing them into the energy chain from the outside
► Connecting two chain links together
► Connection of the Velcro tape to the cobot clamp
► Installation of the cobot clamp on the cobot
► The correct connection/insertion of the energy chain with the cobot clamps  

Matching triflex® e-chains®:

TRE.30.050.0.B | TRE.40.058.0.B

TRE.40.058.0.B
  • "easy" design
  • Very easy to fill
  • Simply press cables in
Visit the shop

TRL.30.050.0 | TRL.40.058.0

TRL.40.058.0
  • Light alternative with "easy" design
  • Very easy to fill
  • Cost-effective
Visit the shop

TRC.30.050.0 | TRC.40.058.0

TRC.40.058.0
  • Closed design
  • Chip protection
  • Smooth exterior
Visit the shop

PMA

PMA cable protection- Low cost alternative

PMA cable protection systems are used wherever there are electrical lines and cables in need of protection.. These flexible cable protection tubes are ideally suited for protecting cables within e-chain® systems. PMA fulfils the worldwide requirements of industrial markets in application areas like mechanical engineering, automotive construction, fiber optics, solar systems as well as applications in the robot sector with high speeds and millions of alternate bending cycles.
 
Find out more

Cobot sample box

Try it for yourself

The sample box includes: 

  • 1 cobot clamp with mounting bracket and strain relief
  • 35cm long hoop and loop strip
  • 9 chain links TRC.30.050.0
Order a cobot sample box
triflex box