Solution
The InnoPET TriBlock works with a whole range of our "motion plastics" from different product ranges.
For example, when it comes to bottle holders, which must be mounted safely and, above all, lubrication-free. Various
iglidur J plain bearings for guiding the springs are accompanied by
drylin R liners (JUMO-01-20) for the stroke movement to clamp the bottles.
Plastic rollers specially manufactured for this purpose also safely initiate the linear stroke.
In the labelling process, the carbon tubes, which pass up to 82,000 labels per hour with the aid of pressed-in
xiros ball bearings are immediately noticeable.The built-in linear adjustment of the entire labelling block is also particularly exciting. The 600kg unit is powered by a specially manufactured
drylin SLW-1660 type linear lead screw system and two
WSQ-16 type drylin guides at the rear operated safely, maintenance-free and lubrication-free.