DISCONTINUED MODEL
For new designs, we recommend the improved e-chain® Series E2 tubes, R58 new
Series R58 is available from stock in limited numbers. Product support and storage are limited as of 2012. For questions, please refer to your igus® contact person. Thank you for your understanding
to the E2 R Series R58 new
Here you can configure your e-chain system® individually. All entries and changes are taking over to the part list which is situated at the end of the page.
Series R58 - Tube, openable along the outer radius
1. Very good protection for cables and hoses, even against hot swarf
2. Small pitch for quiet, smooth running
3. Lids removable along the outer radius
4. Fully enclosed
Available inner widths Bi: 50, 75 mm
Available bend radii R: 75 to 250 mm
Pitch: 33.3 mm/link = 30 links/m