igusigus-icon-cart(0)

drylin® E stepper motor with connector and encoder, NEMA 17

MOT-AN-S-060-005-042-M-C-AAAC product image
igus-icon-lupe
MOT-AN-S-060-005-042-M-C-AAAC product image
igus-icon-lupe
MOT-AN-S-060-005-042-M-C-AAAC technical drawing
igus-icon-lupe
MOT-AN-S-060-005-042-M-C-AAAC technical drawing
igus-icon-lupe
play iconMOT-AN-S-060-005-042-M-C-AAAC video
igus-icon-lupe
1 from 5
drylin® E stepper motor with connector and encoder, NEMA 17
drylin® E stepper motor with connector and encoder, NEMA 17
drylin® E stepper motor with connector and encoder, NEMA 17
drylin® E stepper motor with connector and encoder, NEMA 17
drylin® E stepper motor with connector and encoder, NEMA 17
igus-icon-arrow-left
igus-icon-arrow-right
  • Installation size: NEMA17/flange dimension 42mm
  • Protection class: Motor housing IP65 (shaft seal IP52)
  • Holding torque: 0.50Nm
  • Rated current: 1.80A
  • Motor connections: Metric M12 connectors
Part No.

Consulting

I would be happy to answer your questions in person

Adam Sanjurgo
Adam Sanjurgo

igus-icon-phone01604 677240

Consultation and delivery

In person:
Monday - Friday: 7 am - 8 pm
Saturday: 8 am - 12 pm
Online:
Chat service
Monday - Friday: 7 am - 8 pm
Saturday: 8 am - 12 pm
WhatsApp service
Monday to Friday: 8am to 4pm
What do you think of our website?

About igus®

Services

Contact

Our payment methods

  • Prepayment
  • Purchase on account
  • Visa
  • PayPal
  • Mastercard

Follow us

  • Facebook
  • Instagram
  • LinkedIn
  • YouTube

Stay up to date and sign up for the igus® newsletter here.

igus-icon-globeLanguage:English|Country:United Kingdom

The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus GmbH or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH