- drylin® T low profile linear carriage of the series 04
- Robust type
- Easy installation
- Captive sliding elements
- Preset bearing clearance
- Optionally configurable as floating bearing version in the y and z direction
- Material: Housing zinc die-casting
- iglidur® J sliding element, mount: TW-04-07, TW-04-07-LLZ: iglidur® J200
drylin® T miniature guide carriage TW-04
The drylin® T miniature guide carriage TW-04 is characterized by its robust design, which ensures a high load capacity and a long service life. The simple assembly enables a quick integration into different applications.
Thanks to the anti-loss sliding elements, safe operation is ensured, even in environments with vibrations or shocks. The preset bearing clearance enables precise and low-friction movement of the carriage along the guide rails. The TW-04 is optionally configurable as a floating bearing version, which provides additional flexibility in design and adjustment of motion in the y and z directions. With its compact design, the drylin® T TW-04 miniature carriage is ideal for applications with limited installation space where reliable and precise guidance is required.