igusigus-icon-cart(0)

iglidur® A160, sleeve bearing, mm

Compliant with FDA and EU regulations related to chemicals and food
iglidur® A160, sleeve bearing, mm
iglidur® A160, sleeve bearing, mm drawing
1 from 2
iglidur® A160, sleeve bearing, mm
iglidur® A160, sleeve bearing, mm drawing
igus-icon-lupe
  • Part number: A160SM-0608-06
  • Material: iglidur® A160
  • Shape: Shop sleeve bearings
  • Dimensions:
    • d1 6 mm
    • d2 8 mm
    • b1 6 mm
  • Adjust dimensions
  • Manufacturing method: Injection moulding
  • Service life:

    Not available

    igus-icon-info-circle-gray
Material properties:
  • Excellent coefficient of friction
  • Low moisture absorption
  • High media resistance
  • Resistant to shocks and impacts
  • Resistant to dirt and dust
  • FDA-compliant
  • EU 10/2011-compliant
Total price:

plus VAT and shipping charges

igus-icon-lieferzeit
Usually shipped within 4 weeks
iglidur® A160 | FDA and EU regulation-compliant for chemicals and food
iglidur® A160 bearings are characterised by extreme media resistance at low costs. Tribologically optimised, the material can be used up to +90°C and also meets the conformity requirements of the food processing sector. The property profile is rounded off by the "optical detectability" often desired in the industry, i.e. the blue colour.

Typical application areas

Beverage industry
Food industry
Medical technology

You can find further possible applications here:
Industry solutions

 
When to use it?
  • When a plain bearing with maximum media resistance is required
  • When a cost-effective plain bearing with high media resistance is required
  • When a material conforming to the 10/2011 EC is required
When not to use it?
Use our filter options to find the right product for you 

Tolerances and measuring system
The installation dimensions and tolerances of the iglidur® bearings depend on the material and wall thickness. Moisture absorption and thermal expansion are decisive for the material. Plain bearings with low moisture absorption can be installed with a small bearing clearance. The following applies to the wall thickness: The thicker the bearings, the greater the bearing clearance must be.
Test procedure

Assembly
iglidur® plain bearings are press-fit bearings. The inner diameter is only set with the corresponding tolerance after pressing into the housing bore. The press-fit interference can be up to 2% of the inner diameter. This ensures a secure press fit of the bearings. Axial or radial displacements in the housing are thus reliably avoided.
iglidur® - installation, bonding, machining
 
Unsure if it fits?

Consulting

I would be happy to answer your questions in person

Rob Dumayne
Rob Dumayne

igus-icon-phone01604 677240

Consultation and delivery

In person:
Monday - Friday: 7 am - 8 pm
Saturday: 8 am - 12 pm
Online:
Chat service
Monday - Friday: 7 am - 8 pm
Saturday: 8 am - 12 pm
WhatsApp service
Monday to Friday: 8am to 4pm
What do you think of our website?

About igus®

Services

Contact

Our payment methods

  • Prepayment
  • Purchase on account
  • Visa
  • PayPal
  • Mastercard

Follow us

  • Facebook
  • Instagram
  • LinkedIn
  • YouTube

Stay up to date and sign up for the igus® newsletter here.

igus-icon-globeLanguage:English|Country:United Kingdom

The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus GmbH or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH