1 from 2
igus-icon-lupe
- Part number: X6SM-0304-03
- Material: iglidur® X6
- Shape: Shop sleeve bearings
- Dimensions:
- d1 3 mm
- d2 4.5 mm
- b1 3 mm
- Adjust dimensions
- Manufacturing method: Injection moulding
- Service life:
Not available
igus-icon-info-circle-gray
- Good wear resistance at medium temperatures
- Excellent wear resistance at high temperatures
- Suitable for extremely high speeds
- Very low moisture absorption
- Good wear resistance under water
- Very high media resistance
- Resistant to high loads (>60N/mm²)
- Electrically conductive
Total price: 825.00 GBP8.25 GBP / pc.
plus VAT and shipping charges
igus-icon-lieferzeit-dot
Usually shipped within 1 working day
iglidur® X6 | Service life up to six times longer than iglidur® X
Due to nano technology, iglidur® X6 has a service life up to six times longer than the high-performance iglidur® X bearing in many pivoting and rotating applications - even beyond +100°C.
Typical applications
Fluid technology
Glass industry
Food industry
Machine tools
Textile industry
Find more applications here:
Industry solutions
Use our filter options to find the suitable product
Tolerances and measuring system
The installation dimensions and tolerances of the iglidur® plain bearings depend on the material and wall thickness. For each material, the moisture absorption and the thermal expansion are decisive factors. Plain bearings with low moisture absorption can be installed with a smaller bearing clearance. The rule for wall thickness: the thicker the wall of the bearings, the larger the clearances must be.
Testing methods
Assembly
iglidur® plain bearings are press-fit bearings. The inner diameter is only adjusted to the appropriate tolerance after pressing into the housing. The press-fit excess dimension can be up to 2% of the inner diameter. This ensures the secure press-fitting of the bearings. Axial or radial movements in the housing are reliably avoided.
iglidur® - assembling, gluing, machining
Due to nano technology, iglidur® X6 has a service life up to six times longer than the high-performance iglidur® X bearing in many pivoting and rotating applications - even beyond +100°C.
Typical applications
Fluid technology
Glass industry
Food industry
Machine tools
Textile industry
Find more applications here:
Industry solutions
When to use it?
| When not to use it?
|
Tolerances and measuring system
The installation dimensions and tolerances of the iglidur® plain bearings depend on the material and wall thickness. For each material, the moisture absorption and the thermal expansion are decisive factors. Plain bearings with low moisture absorption can be installed with a smaller bearing clearance. The rule for wall thickness: the thicker the wall of the bearings, the larger the clearances must be.
Testing methods
Assembly
iglidur® plain bearings are press-fit bearings. The inner diameter is only adjusted to the appropriate tolerance after pressing into the housing. The press-fit excess dimension can be up to 2% of the inner diameter. This ensures the secure press-fitting of the bearings. Axial or radial movements in the housing are reliably avoided.
iglidur® - assembling, gluing, machining
Unsure if it fits?