- Ready to use immediately. No parametrization or programming necessary
- Left/right run via digital input
- Speed & Acceleration via external PWM input signal
- 12-24V supply voltage
- 10A nominal current/30A peak current
- Free sample programmes
drylin® D6 DC motor output stage
dryve motor control system - connect & control ...
Operate DC motors wear-free in left/right rotation - very easy with the new control system for drylin® E drive systems from igus®.
drylin® D6 for direct current motors
- Ready to use immediately
- No parametrization or programming necessary
- Left/right run via digital input
- Speed & Acceleration via external PWM input signal
- Available with and without a housing
- Cost-effective
- Free sample programmes
Ready to use immediately
The dryve motor control system can be used immediately. No parametrisation or programming necessary. Connect, control and the movement runs.
Easy motion control system - JOG mode
If movements with the motor speed are to be carried out at the "push of a button", this can be implemented with the JOG mode. The DC motor control system can also implement automation tasks using digital signals from a higher-level control system.
Industry standards
The motor speed and acceleration can be set using an externally applied PWM (pulse width modulation) signal.
Strong engineering
The large supply voltage range of 12-24V enables many fields of application. The high nominal current of 10A and 30A peak current causes powerful and dynamic movements.