- Housing optically and magnetically detectable
- FDA and EU 10/2011 compliant
- iglidur® A181 spherical cap
- Also available with detectable iglidur® FC180 spherical cap
- Dimension series K based on DIN ISO 12240
- In industry-standard blue color
igubal® Spherical plain bearings, For the food industry
igus-icon-lupe
igus-icon-lupe
1 from 2
Part No.
igubal® FC spherical plain bearings
The use of spherical plain bearings is usually associated with heavy bearing material, difficult installation and high costs. In most cases, long-term maintenance is also necessary and the bearings are only corrosion-resistant in special designs. Rolling or plain bearings often fail prematurely due to high edge loads, or they have to be laboriously readjusted, reamed or remounted to compensate for misalignment. igubal® spherical plain bearings put an end to all these disadvantages and open up many new possibilities for your design: they are easy to handle, cost-effective, lightweight and robust.
- Food-safe material (FDA and EU 10/2011 compliant)
- Compensation of misalignments and edge loads
- Corrosion-resistant
- High vibration damping
- Excellent vibration damping
- Suitable for rotating, oscillating and axial movements
Typical areas of application:
- Food industry
- Beverage industry
- Packaging industry
Certificates and standards