igusigus-icon-cart(0)

iglidur® RW370, flanged bearing, mm

iglidur® RW370, flanged bearing, mm
iglidur® RW370, flanged bearing, mm drawing
1 from 2
iglidur® RW370, flanged bearing, mm
iglidur® RW370, flanged bearing, mm drawing
igus-icon-lupe
  • Part number: RW370FM-0608-08
  • Material: iglidur® RW370
  • Shape: Shop flanged bearings
  • Dimensions:
    • d1 6 mm
    • d2 8 mm
    • d3 12 mm
    • b1 8 mm
    • b2 1 mm
  • Adjust dimensions
  • Manufacturing method: Injection moulding
  • Service life:

    Not available

    igus-icon-info-circle-gray
Material properties:
  • Suitable for extremely high speeds
  • Excellent coefficient of friction
  • Low humidity absorption
  • Resistant to edge pressure
  • Resistant to shocks and impacts
  • Resistant to high loads (>60N/mm²)
  • Fire protection EN45545
Total price:

plus VAT and shipping charges

igus-icon-lieferzeit
Delivery time on request

iglidur® RW370 | Wear-resistant for railway technology

The first iglidur® material that fulfils the new European fire protection standard for rail vehicles is suitable for numerous applications in railway technology subject to wear due to its very complete specification profile.

Typical application areas

Furniture/Industrial design
Transport technology


Here you will find further possible applications:
Industry solutions
 

When to use it?
  • For applications in rail technology where suitability according to DIN EN 45545 is required
  • When high wear resistance at low to medium pressure loads is required
  • When a low coefficient of friction in dry operation is requested
  • Low humidity absorption
When not to use it?

Use our filter options to find the right product for you

Tolerances and measuring system
The installation dimensions and tolerances of the iglidur® plain bearings depend on the material and wall thickness. With the material, the moisture absorption and the thermal expansion are decisive. Plain bearings with low moisture absorption can be installed with small bearing clearance. The following applies to the wall thickness: the thicker the bearings, the greater the bearing clearance must be.
Test procedure

Installation
iglidur® plain bearings are press-fit bearings. The inner diameter is set with the corresponding tolerance only after pressing into the housing bore. The press-fit interference can be up to 2% of the inner diameter. This ensures a secure press fit of the bearings. Axial or radial displacements in the housing are thus reliably avoided.
iglidur® - installation, bonding, machining

Unsure if it fits?

Consulting

I would be happy to answer your questions in person

Rob Dumayne
Rob Dumayne

igus-icon-phone01604 677240

Consultation and delivery

In person:
Monday - Friday: 7 am - 8 pm
Saturday: 8 am - 12 pm
Online:
Chat service
Monday - Friday: 7 am - 8 pm
Saturday: 8 am - 12 pm
WhatsApp service
Monday to Friday: 8am to 4pm
What do you think of our website?

About igus®

Services

Contact

Our payment methods

  • Prepayment
  • Purchase on account
  • Visa
  • PayPal
  • Mastercard

Follow us

  • Facebook
  • Instagram
  • LinkedIn
  • YouTube

Stay up to date and sign up for the igus® newsletter here.

igus-icon-globeLanguage:English|Country:United Kingdom

The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus GmbH or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH