×
xirodur® materials
Material options
B180 - cost-effective all-rounder
B180
Extensive product range
Low wear values
Longest service life
Good resistance to chemicals and temperature fluctuations/extremes
S180
"B180 in black"
Slightly more wear
Shorter service life
A range of sizes and different xiros® bearings available.
D180
Soft material
For quiet operation
Higher speeds
Only suitable for small loads
C160
Low-cost material
Excellent chemical resistance
Low absorption of different media
Temperature-resistant
M180
Fragments detectable
For applications in the food industry
Colour- blue
FDA
A500
Special product
Temperature-resistant
Excellent chemical resistance
For vacuum and autoclave applications
T220
Material especially designed for the tobacco industry
Free from carcinogens (only with PP cage)
Limited sizes
F180
ESD-suitable material (antistatic)
Supports the removal of undesired electrostatic charge
Colour-black
G220
Cost-effective material
Suitable for temperatures up to 100° C
Newest xirodur material
Special materials
MT180
Individual components with USP class VI // DIN EN ISO 10993
Suitable for use in medical technology
xirodur MT180: Certificate
F500
Ideal for use in the semiconductor industry
Temperature-resistant from -50 to +150 °C
Extremely resistant to chemicals
xirodur F500 material data sheet
D180
Soft material
For quiet operation
Higher speeds
Only suitable for small loads
xirodur D180 material data sheet
S180LF
Low outgassing (low fogging)
Especially ideal for automotive interiors
Special types possible
xirodur S180LF material data sheet