Corrosion resistance: Completely made from plastic components
2Cost-effective: Available as construction kit system with e-chain®
3Time saving: Easy and quick installation
42 assembly set versions:
01) with crossbar for a fixed
width, or with
02) C-profile for an
extended width spectrum
Time savings with fast installations
Very lightweight due to plastic components and quieter than guide troughs made from metals
Low-priced
Corrossion-resistant
Gliding mode: max speed 1 m/s
Unsupported mode (guidelite as guide trough): max. speed 5 m/s, higher speeds not excluded, please contact us for assistance
Toolbox system, available from stock
Watering car (irrigation of potted plants)
For applications with low cycle frequencies, low speeds and additional loads
As cost-effective guide trough for unsupported applications
E2/000 |
---|
●2500 |
●2700 |
●3500 |
E4.1 |
●E4.21 |
●E4.28 |
●E4.32 |
guide angles
2Plastic guide rail
3bar, clip-on
Description | Part No. |
---|---|
Installation set with separator for a fixed width, consisting of | 9GL.64.50.450.XX |
2 x guide angle-bracket + 1 x separator | (XX = width index for separator) |
Guide rail kit (left and right) | 9GL.64.30.2000 |
in the shown length (standard: 2,000 mm) | |
In-feed module that guides down the upper run of the e-chain®, 2000 mm | 9GL.64.80.Serie.450.XX |
Only for Series 2700R and 3500R roller e-chains® with centre in-feed | (XX = width index for separator) |
Append Part No. with the width index XXX shown in the table. | Example: 9GL.64.50.450.05 |
E2/000 |
---|
●1500 |
●2500 |
●2700 |
●3500 |
E4.1 |
●E4.21 |
●E4.28 |
●E4.32 |
guide angles
2Plastic guide rail
4M8 screw set
5C-profile
Description | Part No. |
---|---|
Installation set with C-profiles, consisting | 9GL.64.50.LLL |
of 2 x guide angle + 1 x C-profile + M8 screw set | (LLL = lenghts C-Profil) |
Guide rail set (right and left) | 9GL.64.30.2000 |
in the shown length (standard: 2,000 mm) | |
In-feed module that guides down the upper run of the e-chain®, 2000 mm | 9GL.64.80.Series. LLL |
Only for Series 2700R and 3500R roller e-chains® with centre in-feed | (LLL = lengths C-Profil) |
Append the part no. with the length of the C-profile LLL indicated on the right side of the table. | Example: 9GL.64.50.175 |