Solution
To guarantee a high level of planning security for drilling monopile foundations, DEME today uses our
OSC offshore energy chain. The cable guidance system, which is also used for shore power supply for ships at ports, can also be used in particularly harsh conditions thanks to a high-strength integrated pull rope in its two chain links. The plastic energy chain is suitable not only for the corrosive environment, but also for strong vibrations, impacts, and high levels of dirt. The modular energy chain design ensures a flexible internal cable and hose design. Overall, the system thus ensures long-term protection of the cables and hoses and the most user-friendly handling possible for rapid project planning and commissioning. And to accommodate the long offshore pipeline in a compact manner and to safely unwind it gradually as the drill is lowered, it was wound up on a huge cable drum installed on a ship.