igubal® spherical bearings as insulating components in current consumers of the subway. Here the pivoting and linear movements are implemented through maintenance- and corrosion-free high-performance polymers.
Part No. | Max. stat. radial | Max. stat. axial | Max. tightening torque |
---|---|---|---|
pressure load | pressure load | By the spherical ball | |
igubal® KGLM-22 | 11700 N | 2600 N | 60 Nm |