Solution
Since the end of 2015, the large
P41.80Ri roller energy chain, has been performing well. This demanding crane application was specifically selected to thoroughly test the P4.1. With its tribologically optimised iglidur® plain bearings in the pin/bore connection of the chain links, friction is reduced. Today, the energy chain has already completed over 9,000 operating hours and has long since proven its advantages.
Through our constant development, from the single integrated roller in the chain link, and the split P4 roller, up to a P4.1 roller e-chain equipped with a tribo-bearing (can be equipped optionally with the smart
i.Sense condition monitoring system), the limits have been pushed further and the service life of the energy chain system has been significantly increased.