Solution
Here Masa relies on
e-chains of the E4.1 series, which ensure the supply of water, energy and data. The E4.1 offers modularity and ease of assembly. Smooth inner surfaces protect the cables and ensure very long service life. Even abrasive substances such as sand and dust do not affect the stability of the chains. To ensure quiet operation, the chain links have brakes on the radius stops. A wide range of applications is possible thanks to numerous options for the width dimensions and the internal separation, as well as thanks to maximum travel distances of over 200 metres.
While Masa usually orders the chains by the metre, for longer lengths they usually choose already
equipped cable guides from the readychain product range. The ready-to-use complete package offers the user a special level of safety and convenience.
And the experts also rely on our systems for other types of machines. In the production of block making machines for interlocking pavers, pavement slabs or curbs, e.g., an
energy chain type E4/4 is used during mould changes and protects hydraulic hoses and cables. The E4/4 is especially suitable for long travels of up to 1,000 m or also for unsupported, side-mounted applications. It also features high compressive forces and rigidity, which increases resistance to wet and harsh weather conditions.
For vertical guidance in the block making machine, our
drylin linear plain bearings are used and prove to be very robust and reliable there. They operate quietly and without lubricants.