Cost-effective, flexible and suitable for collaborative tasks
The igus® ReBeL® is the first robot made entirely of high-performance plastic. At just 8kg, it is the lightest in its class: a real lightweight robot. The compact, space-saving design with an integrated control system in the base opens up completely new fields of application for service robotics. In collaboration with people, the ReBeL® takes on tasks in the event and gastronomy environment, for example as a reliable coffee enricher or as a machine loader in production. The ReBeL® offers freedom of choice: The robot is available as a plug-and-play version with integrated control system and robot software or as an open source version. In addition, users can choose between 4 or 6 degrees of freedom and thus adapt the ReBeL® to their individual application scenario.