Low friction powder coating


We offer various low friction powder coating materials whose properties make them especially well suited to particular applications and industries.

The iglidur® polymer coatings are subjected to extensive testing in our test laboratory. Key benefits such as:
  • very good mechanical properties 
  • excellent wear and sliding properties 
  • self-lubricating due to incorporated solid lubricants
  • Less wear and better sliding action
  • Low friction
  • FDA compliant option
  • PFAS free

 
Contact an expert

Range of powder coatings available.

iglidur® IC-01, coating powder

IC-01 powder
  • Ideal for the furniture industry
  • Window and door hinges
  • Machine building applications
Visit the shop

iglidur® IC-02, coating powder

IC-02 powder
  • Ideal for the furniture industry
  • Window and door hinges
  • Machine building applications
Visit the shop

iglidur® IC-04, coating powder

ic-04 powder
  • Ideal for the packaging industry
  • Laboratory equipment
  • High temperaure applications
Visit the shop

iglidur® IC-05, coating powder

ic-05 powder
  • Ideal for the packaging industry
  • Beverage bottling
  • FDA & EU/2011 compliant
Visit the shop

iglidur® IC-05PF, coating powder

iglidur® IC-05PF, coating powder
  • PFAS and PTFE free
  • FDA & EU/2011 compliant
  • Ideal for the packaging industry
Visit the shop

Want to try coating your wear part?

configure your wear part  
  • Want better wear resistance?
  • Want a longer service life for your component? 
  • Have you considered coating your wear part? 
Upload your part to coat

Calculate the cost of coating your part


Want to try coating your part in a low friction powder coating?
Using the coating designer tool is easy. In 3 simple steps you can order your coated part.
Simply drag and drop your CAD file into the tool,
pick a material that works best for your application,
choose the quantity and order.
Quick and easy! 
 
To the coating designer tool


iglidur® coating has been tried and tested in the field


Coating options

We will coat your component for you

Component is coated with iglidur material Send us your metallic component. We will coat it for you with our iglidur® high-performance polymer and send it back to you.  
Send your enquiry

Order powder and coat yourself

iglidur coating powder Order the coating powder directly from our online shop and coat your components yourself.  
Visit the shop

iglidur coating is a tribologically optimised polymer in powder form that can be applied to electrically conductive components using powder coating. Like all iglidur® materials, iglidur® coating powders are tribologically optimised and offer excellent coefficients of friction and wear. This allows you to protect even heavily used surfaces from wear and tear - without using any additional components.

Free white paper

The white paper Wear protection for every surface? How to increase the service life of your wear-resistant parts covers the following topics, among others:

Functionality and processing
The ideal coating for your application
The iglidur® coating service - How it works
Tips for self-coating
Application examples from the field

Download now!

iglidur® coating materials are tested in the test laboratory

iglidur® polymer coatings are subjected to extensive testing in our test laboratory. Therefore, they fulfil their promise in real life: 
►very good mechanical properties   ►excellent wear and sliding properties   ►accurate in every detail with exact surfaces   ►self-lubricating due to incorporated solid lubricants

Service life

Wear comparison: iglidur coating materials, PA66+PTFE and PTFE Service life [h]; short stroke 5mm, speed 0.1m/s, fill weight 1MPa, temperature 23°C, shaft 304 SS

Coefficient of friction

Coefficient of friction comparison: iglidur coating materials, PA66+PTFE and PTFE Coefficient of friction [µ]; test parameter: short stroke 5mm, speed 0.1m/s, fill weight 1MPa, temperature 23°C, shaft V2A



All information on iglidur® coating in our brochure

 All materials at a glance
 Usage recommendations
 Frequently asked questions
To the coating brochure

FAQ - Frequently asked questions about iglidur coating

Do you have questions regarding our iglidur coating powder? Then take a look at our FAQs. There, we answer questions regarding the topic coating with iglidur materials.
Visit our FAQ's
FAQ