Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.

30 years of iglidur® - 30 years of research

From the first tentative attempts to get started in 1983 with few parts, it has evolved over time through intensive research and learning into a mature product range with numerous options for dry operation and cost reduction.
 
igus® presented the first iglidur® bearings at the "K" Trade Fair in Dusseldorf 30 years ago. This year too you can see live there, in halls 5 and 13, the innovations in the world of dry-tech® and motion plastics with many test machines.
The iglidur® product range from igus® has been available now for exactly 30 years. The name stands for plain bearings made of high performance plastics which have been optimised in terms of wear and friction coefficients over the decades by our in-house research. All plastic plain bearings from igus® contain millions of tiny little solid lubricants that make an external lubrication unnecessary. This makes them ideal for unusual applications such as underwater, in a dirty environment or in the food industry. [Uncover linktext="Read more ..."] There are now around 100 different formulas, of which 40 are used in the series. Thereby, a special bearing that precisely matches the special requirements is available for virtually every application. For, similar things apply to plain bearings and athletics: There are the decathletes, who are all-rounders in a certain way and have balanced skills in all areas. And there are specialists such as sprinters, throwers and jumpers who are superior in their disciplines, but cannot give top performances in other disciplines at times. For the next 30 years we want to train our athletes even further and optimise - so that they are always guaranteed to give the maximum performance and service life. With the "iglidur® world tour", we will demonstrate to you what plastic plain bearings can perform today. On the occasion of the anniversary, we are sending a small car equipped with our iglidur® products around the world. It will stop at our offices, partners, trade fairs, manus® participants and customers. Experience with us a year full of exciting stories and interesting impressions, before the car returns to Cologne in the autumn of 2014.
 
Yours, Gerhard Baus Authorised representative for plain bearings, igus® GmbH

Millions of bearings in use

iglidur® H1: resistance to media with long service life
iglidur® D: low-cost with low friction coefficients
iglidur® Q2: for extreme loads
iglidur® R: less expensive endurance runner
iglidur® A350: FDA compatible & heat resistant
iglidur® G: less expensive all-rounder
iglidur® J: low friction and wear in continuous operation
Intensive material research in the in-house technical centre
View of the iglidur® test laboratory at the igus® headquarters in Cologne

Polymer bearings applications overview

Polymere bearings application examples overview

manus® competition

competition for innovative polymer plain bearing applications

iglidur® plain bearing expert

Using the iglidur® plain bearings expert you can get, after only a few inputs about your application, an overview of suitable iglidur® materials

iglidur® on tour 2013-2014

From 1983 till today

30 years of iglidur® plain bearings from igus®
"I'm always surprised when we implement something with lubricant-free plastics today, which we could hardly have dreamt of a few years ago. “
 
Frank Blase, Managing Director of the igus® GmbH in Cologne
"Our customers are our foremost inspiration. With new areas of application, they always provide us with new challenges. There is the 'manus®' developer's prize for your most courageous solutions with plastic plain bearings. “
 
Gerhard Baus, Head of the Plastic Plain Bearings division
"The smallest change in the mixture can fundamentally revolutionise a polymer material. Therefore we run more than 3,000 tests annually with about 150 experimental materials. Only the best make it into the catalogue. “
 
Dr. Ralf Selzer, Head of Development of Plain Bearings