Light and cost-effective
All the advantages of an e-chain® with an innovative guide concept for
travels of up to 10m. The system was developed for use
on different shaft end supports and is based on DIN EN 17206 and
17206 as well as DGUV Principle 315-390. The current
system length amounts to 2.16m. Different chain widths are possible,
inner widths from 75 to 150mm are available. Customised separations in the energy chain allow for better cable guidance.
Technical properties
Travel: up to 10m, with a system length of 2.16m
Additional load: up to 8kg/m
Available inner widths: 75mm/150mm
Bend radius: 63mm
Fastening: On 1-, 2-, 4-point shaft end support, with TÜV-approved clamps
Noise: quiet lowering due to plastic chain
Chain guidance: secure guiding system in all directions
To the shop