The first toothed belt axis fully made of plastic


ZLW Carbon

Lubrication-free & 100% metal-free

The combination of tribologically optimised drylin® W linear guide made of carbon with drytech® polymers in the carriage and deflection make the toothed belt axis ZLW-0630-P the first completely metal-free toothed belt axis. Due to the fully solid plastic construction within the support ends by the use of xiros® ball bearings (with plastic or glass balls), the system is extremely lightweight and completely maintenance-free, because all bearings run dry, free of lubrication.

 
Typical application areas: handling, automation, X-ray systems, high-frequency systems, etc.
Connecting dimensions Connecting dimensions

Dimensions [mm]

Part No.** A
-0,3
AI H E2
±0,15
E3
±0,15
I R
±0,15
f lt
±0.3
sg ha hc lz l2 d2
4kt
   
Usually shipped within 4 weeks ZLW-0630-P 54 60 30 45 51 144 30 2 42 M4 14 13 20 20 6 Upon request Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

** These values were measured at the carriage with maximum permissible load in horizontal installation position


Connecting dimensions

Part number X E
±0,2
AP
-1.0
Lp dp n nb nw nh T1
±0,25
T2
±0,25
d
Usually shipped within 4 weeks ZLW-0630-P variabel 40 52 15 5.5 0 0 0 7 20 21 3.2
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

Technical data

Weight Weight Max. stroke length* Transmission Tooth profile Belt drive
without stroke 100 mm stroke material -width -tension
[kg] [kg] [mm] [mm/rev] [mm] [N]
Basic 02 P 0,3 0,08 1.000 54 HTD 3M Neoprene with GF 9 25

* Longer stroke lengths upon request after technical consultation and review

More information:


Usually shipped within 4 weeks