drylin® ZLW - Technical data

Technical data ZLW-0630

Designation Unit Basic 02 Standard 02
Weight without stroke kg 0,38 0,4
Weight / 100 mm stroke kg 0,08 0,08
Max. stroke length* mm 1.000 1.000
Transmission mm/rev 54 54
Tooth profile   HDT 3M MTD 3
Toothed belt material   Neoprene with GF PU with steel
Toothed belt width mm 9 9
Toothed belt tension N 75 100
Max. radial load N 100 150
Deflection   Ball bearing Ball bearing
Max. speed dependent at 60% duty cycle m/s 2 2
Max. positional deviation of the carriage, load dependent** mm ± 0,35 ± 0,3
*We can offer a wide range of strokes on request after technical consultation and clarification.
**Effectively measured values at max. permissible load in horizontal installation position

Technical data ZLW-1040

Designation Unit Basic 02 Standard 02
Weight without stroke kg 0,9 1,0
Weight / 100 mm stroke kg 0,14 0,14
Max. stroke length* mm 2.000 2.000
Transmission mm/rev 66 70
Tooth profile   RPP 3M AT 5
Toothed belt material   Neoprene with GF PU with steel
Toothed belt width mm 15 16
Toothed belt tension N 150 200
Max. radial load N 200 300
Deflection   Ball bearing Ball bearing
Max. speed dependent at 60% duty cycle m/s 3 5
Max. positional deviation of the carriage, load dependent** mm ± 0,3 ± 0,2
*We can offer a wide range of strokes on request after technical consultation and clarification.
**Effectively measured values at max. permissible load in horizontal installation position

Technical data ZLW-1080

DescriptionUnitStandard
Weight without strokekg1,3
Weight / 100mm strokekg0,14
Max. stroke length*mm2.000
Transmissionmm/rev70
Tooth profile AT5
Toothed belt material PU with steel
Toothed belt widthmm16
Toothed belt tensionN200
Max. radial loadN300
Max. speed dependent at 60% duty cyclem/s5
Max. positional deviation of the carriage, load dependent**mm± 0,20
*we would be happy to provide larger stroke lengths upon request after technical consultation and clarification.
**effectively measured values at max. permissible load in horizontal installation position

Technical data ZLW-1660

Designation Unit Standard
Weight without stroke kg 4,0
Weight / 100 mm stroke kg 0,5
Max. stroke length* mm 3.000
Transmission mm/rev 120
Tooth profile AT5
Toothed belt material PU with steel
Toothed belt width mm 32
Toothed belt tension N 500
Max. radial load N 300
Max. speed dependent at 60% duty cycle m/s 5
Max. positional deviation of the carriage, load dependent** mm ± 0,20
*We can offer a wide range of strokes on request after technical consultation and clarification.
**Effectively measured values at max. permissible load in horizontal installation position

Technical data ZLW-20120/-20160/-20200

DescriptionUnitStandard
Weight without strokekg5,36 / 5,78 / 6,2
Weight / 100mm strokekg0,386 / 0,426 / 0,466
Max. stroke length*mm3.000
Transmissionmm/rev144
Tooth profile 8M
Toothed belt material PU with steel cable
Toothed belt widthmm20
Toothed belt tensionN750
Max. radial loadN3000
Deflection Deep groove ball bearing
Max. speed dependent at 60% duty cyclem/s5
Max. positional deviation of the carriage, load dependent**mm± 0,2
*we would be happy to provide larger stroke lengths upon request after technical consultation and clarification.
**effectively measured values at max. permissible load in horizontal installation position

Technical data ZAW-1040

Designation Unit Basic 02 Standard 02
Max. stroke length* mm 3.000 1.000
Transmission mm/rev 140 54
Tooth profile 8M MTD 3
Toothed belt material Neoprene with GF Steel
Toothed belt width mm 32 9
Toothed belt tension N 150 200
Max. radial load N m 12 12
Deflection Ball bearing Ball bearing
Max. speed dependent at 60% duty cycle m/s 0,5 0,5
Max. positional deviation of the carriage, load dependent** mm ± 0,5 ± 0,5
*We can offer a wide range of strokes on request after technical consultation and clarification.
**Effectively measured values at max. permissible load in horizontal installation position

Moment of inertia and resistance

  ly
mm4
lz
mm4
Wby
mm3
Wbz
mm3
ZLW-0630 30391 11674 1736 845
ZLW-1040 97560 54910 3902 3076
ZLW-1080 483653 86613 11515 4684
ZLW-1660 540876 773489 14618 24586