Ordering number | A | Al | H | E1 | E2 | E3 | E4 | l | lt | tk | ts | s | ha | d2 | h3 | b | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SLWM-1080 | 108 | 192 | 29 | 94 | 94 | 137 | 150 | 236 | 22 | 11 | 6.8 | 6.6 | 14.5 | TR10x2 | 90 | 50 | Upon request |
Technical data | |
---|---|
Multifunctional display | programmable (password protected) |
Variably adjustable | Digit direction, decimal point, unit of measurement (mm, inch), PRESET value possible |
Resolution | 0,1 mm |
Max. speed | 2,5 m/s |
Display area | -99999, 99999 |
Operation | actual or target value |
Voltage supply | Battery 1/2 AA, 3.6 V |
Battery life | 4 years |
Battery change | from the front possible in the installed state if parameters are observed |
Application temperature | 0-50°C |
Display keyboard | 3 function buttons |
Display digit height Display digit height | 7,5 mm |
Housing protection class | Display IP54, sensor IP67 |
Electromagnetic compatibility | 20004/108/CE |
Measuring indicator specifications | ||
---|---|---|
Measuring principle | Incremental, with zero function | |
Display | LCD display 7.5mm high digits | |
Display accuracy | Max. 0.1mm | |
Display/display area | -99 999 …+99 999 | |
Function | Digit direction, decimal point, unit of measurement (mm, inch), preset activation | |
Power supply | Battery 1/2 AA, 3.6 V integrated, service life of up to 4 years | |
Magnetic sensor | Securely connected (external) | |
Design | Installation housing | |
Connector housing | Plastic | |
Protection class | Display IP54 Sensor IP67 | |
Working temperature | 0…+50°C | |
Humidity | 35-85% | |
Speed | Max. 2.5m/s | |
Display keyboard | 3 function buttons |