drylin® ZLW: Belt drive for extreme conditions

Under water / cold storage

New this year:

Version LT for cold storage down to -30°C
Version UW for under water use

The long standing toothed belt drives have been developed for the fast positioning of low loads. The linear units with toothed belt drive are corrosion resistant, light and compact, besides having a low mass inertia due to low deadweight of guide and sliding carriage.

100 % lubricant-free version with plain bearings

Many-sided and simple assembly

Freely selectable stroke length

Low height and solid

Light and corrosion resistant


Industries: Test engineering, food technology

Fitting for this articles:


  Technical data ZLW-1040-LT
for cold storage
ZLW-1040-UW
for underwater use
  Weight without stroke [kg] 1,0 1,0
  weight 100mm stroke [mm] 0,14 0,14
  Max. stroke length* [mm] 2.000 1.000
  transmission [mm/U] 70 70
  Gear teeth   AT 5 AT 5
  Toothed belt material   TPUKF2 with stainless steel tie beam
  Toothed belt width [mm] 16 16
  Belt tension [N] 200 50
  Max. radial load [N] 300 100
  Guide bearing   cold ball bearing xiros® ball bearing
  Max. speed [m/s] 5 1
  position variants of carriage, load dependent [mm] ±0,2 ±0,5
  * longer stroke length upon request
This new pizza vending machine can bake a cold-storage pizza within two minutes and serve it to the customer. All bearing components have to resist the -20°C, perfect for the drylin® ZLW-LT.

Product range ZLW-1040-LT

Part. No. A Al H E2 l hc E3 R f lt sg ha lz l2    
  -0,3     ±0,15     ±0,15 ±0,15   ±0,3            
Usually shipped within 4 weeks ZLW-1040-LT-100-L (1) 74 100 45 60 209 22.5 87 40 1 52 M6 22 27 20 £ 615.55 Add to shopping cart
Usually shipped within 4 weeks ZLW-1040-LT-100-R (1) 74 100 45 60 209 22.5 87 40 1 52 M6 22 27 20 £ 615.55 Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

(1) Dimension X freely selectable

Continue product range ZLW-1040-LT

Part. No. d2 X E AP LP dp n np nw nh T1 T2 d
      ±0,2 -1             ±0,25 ±0,25  
Usually shipped within 4 weeks ZLW-1040-LT-100-L (1) 10 - 60 78 40 6.4 5.2 9.5 4.3 15.5 36 26.5 5
Usually shipped within 4 weeks ZLW-1040-LT-100-R (1) 10 - 60 78 40 6.4 5.2 9.5 4.3 15.5 36 26.5 5
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

(1) Dimension X freely selectable

Product range ZLW-1040-UW

Part. No. A Al H E2 l hc E3 R f lt sg ha lz l2    
  -0,3     ±0,15     ±0,15 ±0,15   ±0,3            
Usually shipped within 4 weeks ZLW-1040-UW-100-L (1) 74 100 45 60 209 22.5 87 40 1 52 M6 22 27 20 £ 629.38 Add to shopping cart
Usually shipped within 4 weeks ZLW-1040-UW-100-R (1) 74 100 45 60 209 22.5 87 40 1 52 M6 22 27 20 £ 629.38 Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

(1) Dimension X freely selectable

Continue product range ZLW-1040-UW

Part. No. d2 X E AP LP dp n np nw nh T1 T2 d
      ±0,2 -1             ±0,25 ±0,25  
Usually shipped within 4 weeks ZLW-1040-UW-100-L (1) 10 - 60 78 40 6.4 5.2 9.5 4.3 15.5 36 26.5 5
Usually shipped within 4 weeks ZLW-1040-UW-100-R (1) 10 - 60 78 40 6.4 5.2 9.5 4.3 15.5 36 26.5 5
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

(1) Dimension X freely selectable

More information:


Suitable for these parts:

Usually shipped within 1 working day drylin® E - product overview

The consistant development of the toolbox and system concept of the lubrication-free drylin® drive technology.

Usually shipped within 1 working day
Usually shipped within 4 weeks