Saves space - opposite drive for confined space

New size of the maintenance- and lubricant-free toothed belt drive for quick reverse positioning.

Quick counter-positioning

Quick right-left adjustment

Compact and light

motor flange for NEMA23 available ex stock

Available as standard and basic versions

Including bracket flange for fixing


Industries: Packaging, automation and handling, paper, robotics

Fitting for this articles:


Part No. A AI H E2 E3 l R f lt sg hs lz l2 d2 Deviation from d2 Max. stroke length    
  -0.3     ±0.15 ±0.15   ±0.15   -0.3              
  [mm] [mm] [mm] [mm] [mm] [mm] [mm] [mm] [mm]   [mm] [mm] [mm] [mm]      
Usually shipped within 4 weeks ZLW-0630-OD-02-B-60-L (1) 54 60 31 45 51 144 30 1 42 M4 14 20 20 6 0,0/-0,1 1000 £ 530.22 Add to shopping cart
Usually shipped within 4 weeks ZLW-0630-OD-02-B-60-R (1) 54 60 31 45 51 144 30 1 42 M4 14 20 20 6 0,0/-0,1 1000 £ 530.22 Add to shopping cart
Usually shipped within 4 weeks ZLW-0630-OD-02-B-60-L/R (1) 54 60 31 45 51 144 30 1 42 M4 14 20 20 6 0,0/-0,1 1000 £ 567.09 Add to shopping cart
Usually shipped within 4 weeks ZLW-0630-OD-02-S-60-L 54 60 31 45 51 144 30 1 42 M4 14 20 20 8 h9 1000 £ 737.69 Add to shopping cart
Usually shipped within 4 weeks ZLW-0630-OD-02-S-60-R 54 60 31 45 51 144 30 1 42 M4 14 20 20 8 h9 1000 £ 737.69 Add to shopping cart
Usually shipped within 4 weeks ZLW-0630-OD-02-S-60-L/R 54 60 31 45 51 144 30 1 42 M4 14 20 20 8 h9 1000 £ 866.78 Add to shopping cart
Usually shipped within 4 weeks ZLW-0630-OD-02-B-100-L (1) 54 100 31 45 87 144 30 1 42 M4 14 20 20 6 0,0/-0,1 1000 £ 530.22 Add to shopping cart
Usually shipped within 4 weeks ZLW-0630-OD-02-B-100-R (1) 54 100 31 45 87 144 30 1 42 M4 14 20 20 6 0,0/-0,1 1000 £ 530.22 Add to shopping cart
Usually shipped within 4 weeks ZLW-0630-OD-02-B-100-L/R (1) 54 100 31 45 87 144 30 1 42 M4 14 20 20 6 0,0/-0,1 1000 £ 567.09 Add to shopping cart
Usually shipped within 4 weeks ZLW-0630-OD-02-S-100-L 54 100 31 45 87 144 30 1 42 M4 14 20 20 8 h9 1000 £ 737.69 Add to shopping cart
Usually shipped within 4 weeks ZLW-0630-OD-02-S-100-R 54 100 31 45 87 144 30 1 42 M4 14 20 20 8 h9 1000 £ 737.69 Add to shopping cart
Usually shipped within 4 weeks ZLW-0630-OD-02-S-100-L/R 54 100 31 45 87 144 30 1 42 M4 14 20 20 8 h9 1000 £ 866.78 Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

Part number with B = square shaft, part number with S = round shaft
(1) Dimension d2: 6mm square / with adapter Ø10mm and dimension X freely selectable

Part No. d SU SO T1 T2 lz WS W1 W2 W3 dw1 dw2 lW AW
        ±0,25 ±0,25                  
  [mm] [mm] [mm] [mm] [mm] [mm] [mm] [mm] [mm] [mm] [mm] [mm] [mm] [mm]
Usually shipped within 4 weeks ZLW-0630-OD-02-B-60-L (1) 4 21 17 20 21 20 20 20 20 10 5.5 6 260 60
Usually shipped within 4 weeks ZLW-0630-OD-02-B-60-R (1) 4 21 17 20 21 20 20 20 20 10 5.5 6 260 60
Usually shipped within 4 weeks ZLW-0630-OD-02-B-60-L/R (1) 4 21 17 20 21 20 20 20 20 10 5.5 6 260 60
Usually shipped within 4 weeks ZLW-0630-OD-02-S-60-L 4 21 17 20 21 20 20 20 20 10 5.5 8 260 60
Usually shipped within 4 weeks ZLW-0630-OD-02-S-60-R 4 21 17 20 21 20 20 20 20 10 5.5 8 260 60
Usually shipped within 4 weeks ZLW-0630-OD-02-S-60-L/R 4 21 17 20 21 20 20 20 20 10 5.5 8 260 60
Usually shipped within 4 weeks ZLW-0630-OD-02-B-100-L (1) 4 21 17 20 21 20 20 20 20 10 5.5 6 260 60
Usually shipped within 4 weeks ZLW-0630-OD-02-B-100-R (1) 4 21 17 20 21 20 20 20 20 10 5.5 6 260 60
Usually shipped within 4 weeks ZLW-0630-OD-02-B-100-L/R (1) 4 21 17 20 21 20 20 20 20 10 5.5 6 260 60
Usually shipped within 4 weeks ZLW-0630-OD-02-S-100-L 4 21 17 20 21 20 20 20 20 10 5.5 8 260 60
Usually shipped within 4 weeks ZLW-0630-OD-02-S-100-R 4 21 17 20 21 20 20 20 20 10 5.5 8 260 60
Usually shipped within 4 weeks ZLW-0630-OD-02-S-100-L/R 4 21 17 20 21 20 20 20 20 10 5.5 8 260 60
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

*Basic version: 6 mm square, plastic adapter for 10 mm pin diameter included in delivery
(1) Dimension d2: 6mm square / with adapter Ø10mm and dimension X freely selectable

Suitable for these parts:

Usually shipped within 1 working day drylin® E - product overview

The consistant development of the toolbox and system concept of the lubrication-free drylin® drive technology.


Usually shipped within 1 working day
Usually shipped within 4 weeks