Toothed, hard-coated, corrosion resistant square hollow section
Toothed, hard-coated, corrosion resistant square hollow section
Modular design
Drive: NEMA11 stepper motor
Part No. | F [g] | vL | vR | Lmax ±0.15 | (Ds) ±0.15 | A | B ±0,15 | H1 | (H2) ±0,3 | (H3) | E1 | E2 | E3 | Q | tg h9 | S | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
HSQ-10-1440-… | 300 | 0,5 | 0,4 | 200 | 168 | 177 | 72 | 40 | 89 | 67 | 36 | 16 | 140 | 7,5 | 5,3 | 10 | Enquiries |
Part No. | Q | ls | L | H | B | B1 | B | d | B3 | B4 | d1 | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
STZ-Q10-01-AM | 7,5 | 15 | 19 | 25 | 45 | 27 | 12 | 4 | 30,5 | 10 | 3,5 |
Part No. | B | A | H | A1 | Q | |
---|---|---|---|---|---|---|
Q10-IA-01 | 7 | 28,5 | 13 | 12,8 | 7,5 |