drylin® gliding pads

drylin® gliding pads available from stock made of high-performance plastic iglidur® J can be virtually used everywhere. Without additional lubrucant, heavy loads can be moved over a variety of surfaces (steel, aluminium, stainless steel, etc.) with very low friction. The plates are fixed securely with a screw through the reinforced hole in the middle.

da [mm]:

 

Part. No. Outer Ø Wear limit Width tolerance for countersunk screw max. stat.
load
   
  Da [mm] [mm] s [mm]   K [mm] [N]    
Usually shipped within 4 weeks RSDJ-40-06 40 1.5 6 +/- 0.05 M6 28500 £ 51.78 Add to shopping cart
Usually shipped within 8 working days RSDJ-60-08 60 2.5 8 +/- 0.05 M8 66000 £ 59.33 Add to shopping cart
Usually shipped within 8 working days RSDJ-80-08 80 2.5 8 +/- 0.05 M8 120000 £ 70.56 Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

Usually shipped within 8 working days
Usually shipped within 4 weeks