Linear carriage drylin® T

Linear carriage drylin® T - reliable even under tough operating conditions. While the structure and function of linear rails are straightforward, the construction of the guide carriages poses a challenge. The linear carriages carry the entire connecting structure. Even with asymmetrical loads, they must not jam on the linear rail and must meet high demands on the precision of the movement. igus® has mastered this challenge and with the drylin T technology can provide you with a rail guide that reliably performs its tasks even under tough operating conditions.
  • Ensure smooth running, low friction losses and the long service life of igus linear guides.
  • Dirt and temperature resistant.
Visit the online shop

drylin® T carriage options

Performance carriage

drylin® T linear carriage with automatic clearance adjustment
  • 50% longer service life through iglidur J200 slider
  • Robust captive bearing system
  • Adjustable bearing clearance
Visit the online shop

Standard linear carriage

drylin® T standard linear carriage

Preset bearing clearance

Manual bearing alignment

With manual clamp (optional)

Visit the online shop

With automatic clearance adjustment

drylin® T guide carriage with automatic adjustment of the bearing clearance

Automatic clearance adjustment

Different installation sizes

Easy installation

Visit the online shop

Configure a complete system

config banner

You can use the drylin® linear guides expert to quickly and easily configure an individual linear guide for your application in just five steps.

Configure online now!

Frequently asked questions about drylin® T carriages

What is a drylin® T carriage?

A drylin® T carriage is a linear carriage that fits onto a drylin® T linear rail.

Where can I use drylin® T?

As these are dimensionally identical to standard commercial linear carriages with recirculating ball bearing guides, these can be used as direct replacements.

Why use igus® drylin® T carriages?

No lubrication is a key reason to use drylin® T system. There are various options for sizes and different carriage options such as preset bearing clearance, different liner materials and automatic clearance adjustment.

Read more FAQ's here

Selected application examples

The drylin® T rail guides are identical in terms of design and dimensions with a large number of recirculating ball bearing systems. This makes a one-to-one replacement very easy. The robust rail guide additionally guarantees a long service life of up to 50,000km.