knife edge rollers for conveyor applications

Knife edge rollers are small rollers which form a continuous
gliding edge on conveyor belts. It enables product to glide smoothly between belts. Unsurprisingly they are commonly found on the edge of conveyors, providing a lubrication-free and precise guide system.

igus® has developed a range of knife edge rollers in their iglidur® materials. These rollers offer a tight deflection radius and require a very low amount of drive power. They are easily assembled and are extremely cost effective. If we can't offer you a standard roller to meet your requirements we can custom machine one!

Would you like more information about iglidur® or do you need a consultation? Our experts will be happy to get in touch with you.
 
Contact an expert

knife edge roller options

A180 knife edge roller

knife edge roller application
  • The FDA-compliant all-rounder
  • Good media-resistance
  • Tight deflection radii
Visit the shop

A350 knife edge roller

A350 knife edge roller
  • Compliant with EC regulation 10/2011 EC
  • For use with temperatures up to +180 °C
  • FDA compliant
Visit the shop

A250 knife edge roller

A250 knife edge roller
  • Wear-resistant
  • FDA and EU10/2011-compliant
  • Low required drive power
Visit the shop

P210 knife edge roller

P210 knife edge roller
  • Specialist for pivoting & rolling applications
  • Belt deflection 100% lubrication-free
  • Good coefficients of friction and wear 
Visit the shop

H1 knife edge roller

H1 knife edge roller
  • Endurance runner with high media resistance
  • Very low coefficient of friction
  • High resistance to temperature and chemicals
Visit the shop

Custom machined options

Custom machine option
  • Do you need a custom roller?
  • We can design and machine a bespoke component for your application. 
Find out more

What are the benefits of iglidur knife edge rollers?

robust
Robust
Withstand high temperatures, strong vibrations and more.
dirt-resistant
Resistant to dirt
Can be used even in applications involving sand, swarf and dust.

 


 
corrosion-resistant

Corrosion-free
Are corrosion-free and media-resistant for use under water.

hygienic
Hygienic
Do not require external lubrication and are FDA-compliant.
light
Light
Lighter than comparable guide rollers with metal
Variety of materials
Versatile
Different materials allow for an exact customisation to your application.

Knife edge roller applications