Solution
In both projects, the
E4/4 plastic energy chain system, which is designed for the offshore sector, is used as an extension-link e-chain for high additional loads. The specific loads of 34.6kg/m and 45kg/m are reliably moved with these heavy duty energy chains over the travels of 54m and 74.4m, respectively. The chain accelerates at up to 1.0 m/s
2, reaching travel speeds of 1.0m/s and 1.2m/s, respectively. In the latter application, the cable guidance system was even designed as a
roller energy chain for even less friction than the gliding version, reducing drive power to less than 25% of that for the gliding version and thus also ensuring a high level of planning reliability for large cranes. They are also designed as plastic energy chains, particularly suitable for offshore applications, since they have a low dead weight and are corrosion-resistant.