Motorised cable reel with electric drive
With control panel or remote control
With tension and length monitoring
With twisterchain technology instead of a slip ring
Standard container version allowing cable to be extended 35m or 55m
Specific housing with 55m or more
Configurable with different cables, depending on the power and voltage category
According to ISO 80005-1/80005-3
Without slip ring
Less susceptible electrical components
Rotational motion through an e-chain
No extra rotary union for fibre optic cables necessary
Direct uninterrupted cable guide from the control cabinet to the connector
Resistant to seawater, cold, heat and vibrations
Low maintenance and easy to inspect