igubal® coupling joints

Double joints and coupling joints made of metal are heavy, often expensive and require extensive maintenance. The more economical alternative: igubal® series double joints and coupling joints.
They are made of polymers that bring about weight savings of up to 80% and cost savings of up to 40%. But not only that. The double joints and coupling joints made of plastic are easier to install and facilitate economic operations. They do not require any lubrication and are maintenance-free. 
The igubal® range of double joints and coupling joints is constantly growing. And thanks to a modular system with spherical balls made of various materials and housings of different shapes, you are sure to find your ideal solution. 

 
Contact an expert

Different igubal® coupling options

Standard lengths

Standard double joints igubal® double joint available in fixed lengths.
  • Robust and corrosion-free
  • Combine with different materials
  • Turned 90° available upon request
Visit the shop

Crimped coupling joints

Crimped coupling joint Individual centre distance with the crimped version.
  • Individual alignment of the bearing position
  • Wide range of options & flexible lengths
  • No tooling costs
Visit the shop

Customised coupling joints

Individual double joints Individual solutions for your application
  • Customised prototypes
  • Free choice of material
  • No minimum quantity
Request here

The benefits at a glance

Quiet - light - durable

Save costs with igubal coupling joints

Cost-effective

Up to 40% more cost-effective than metallic versions.
Up to 80% lighter than metal

Lightweight

Up to 80% lighter than metallic components.
Dirt-resistant

Dirt-resistant

A large undercut prevents the ingress of dirt.
Corrosion-free igubal® coupling joints

Corrosion-free

Polymer coupling joints can come into contact with water and media.
Maintenance-free

Self-lubricating

No lubrication required and completely maintenance-free throughout the entire service life.
Quick and easy assembly

Easy assembly

Very easy assembly and disassembly. Up to six times faster than metal versions.

Application examples for igubal coupling joints