The iglidur materials from this group can be used almost universally under normal conditions (temperature, media etc.). All of these materials are free from lubrication and maintenance, very light and their service life is predictable.
iglidur G - the classic all-rounder
Maximum long-term application temperature +130.00°C
Maximum short-term application temperature +220.00°C
Minimum long-term application temperature -40.00°C
This sample box contains: ✅ 38 plastic bearings made from the most important iglidur materials ✅ Templates to find the perfect material for your application ✅ iglidur bearing technology catalogue
What are iglidur materials made of? And what is behind the self-lubricating effect? Learn more about the mode of operation of iglidur plain bearings and their composition.