Solution
igus experts were involved in the development process, and together they found the perfect solution in the
modular drygear Apiro gearbox system. The focus is on tribologically optimised worm gears. The corrosion-free, chemically-resistant high-performance polymers ensure
high stability, low weight, a long service life, and no maintenance. The joints are attached by means of a multi-functional profile made of aluminium. This allows drive shafts to be inserted through a hollow space in the middle, facilitating the action of the inverted worm gear, which causes the aluminium profile to rotate. It is thus ideally suited for use in robotics and rotating applications. The linear-movement worm gear allows the aluminium profile to travel linearly, or the worm gear travels on the linear profile. All worm gears have
very little clearance. In addition to the three-axis linear robots, the sec°mat's final complete system has two
E2-series energy chains and
chainflex cables. "It is not only technically optimal, but also an eye-catcher," says Kuhn. "The ice cream is retrieved where the customer can see the process, since we weren't interested in a coldly industrial solution. We wanted the system to be visually attractive and arouse user curiosity."