Solution
The designers have been using our safe, smoothly operating
E 4.32 series energy supply systems for more than 13 years. They are used vertically or horizontally in stage technology, especially in platforms. Since the energy chains are made of tribo-plastics, they are both lightweight and wear-resistant. An integrated brake on the energy chain links' radius stop-dogs also dampens the stop and rolling noise.
Traditionally, cable drums are also used in stage technology for cable guidance, but often reach their technical limits in terms of accommodating cables and generating noise. Our
e‑spool provides a quiet, extremely compact alternative. The cables are always protected from external influences, wear, and tensile strain. During reeling, an integrated retaining spring ensures the correct chain tension at all times. The twisterband in the e-spool allows continuous cable guidance during rotational movements without needing a slip ring.
Moving stages or heavy stage platforms means lifting heavy loads to heights of many metres. Here, too, we offer affordable, space-saving, and inconspicuous solutions. So far, the systems for such applications have been noisy, large, and visually intrusive. The zig-zag installation method with our
foldable e-chains offers an effective alternative with a compact design. Reverse bend radii allow the e-chains to be stored in a zig-zag pattern so that they require very little space. When the stage or platform is raised, the e-chain unfolds quietly.