guidelok swing - self-adhesive version

Compact solution, super-fast installation - guidelok swing - adhesive version

The compact solution for cable guidance on jib cranes with a travel of up to 10 metres. The new adhesive version makes installation even more cost-effective and super easy without drilling. Super-fast and easy installation with adhesive pads and assembly template.

The cable guidance system guidelok swing GLO.S from igus enables the safe movement of cranes in Talke Plastic's injection moulding production. Contract manufacturing is highly individual, which means that the required tools have to be replaced regularly depending on the project. For this, the Thuringian specialist Talke Plastic uses crane systems under the ceiling for their injection-moulding production. To ensure that the cranes travel safely and no one is harmed in the process, the company decided to install the guidelok swing GLO.S cable routing system from igus. The solution is impressive, not least due to the innovative, very simple attachment of the guidance systems using adhesive technology. 
Request guidelok swing - adhesive version now
Tech up

Tech up

  • Reduce assembly time by 70% compared to the assembly of festoons or standard energy chains with guide troughs (no drilling into the crane girder or attaching welding studs)
Cost down

Cost down

  • The first glued guidelok swing has been in use at our customer Talke plastic since April 2023, completely trouble-free
Proof

Proof

  • Tests in the igus laboratory and in the factory
  • In use at the igus factory
Sustainability

Sustainability

  • Recycle the installed energy chain free of charge through the igus® chainge recycling program.
    Irrespective of the manufacturer

Product range:

 
Part No.DesignationInner width
e-chain [mm]
Inner height
e-chain [mm]
Bend radii 
GLO.S.E2i.21.025.4.G
GLO.S.E2i.21.025.1.G.L
GLO.S.E2i.21.025.1.G.R
Fixed end module/static holder
Upper run rocker, support left
Upper run rocker, support right

25

21

038, 048, 075,
100, 125, 145

guidelok swing - cable guidance

guidelok swing GLO.S
Here you will find our guidelok swing cable guidance. With the guidelok swing GLO.S, energy and data cables no longer hang in the air, but move directly in the jib crane's girder contour.

Suitable energy chains for the guidelok swing GLO.S

Series E2.21

Inner height hi: 21mm
Inner width Bi: 50 to 68mm
Bend radius R: 35 to 180mm
Pitch: 33.3mm

1400 series

Inner height hi: 21mm
Inner widths Bi: 15 to 125mm
Bend radii R: 35 to 180mm
Pitch: 33.3mm

You might also be interested in

guidelok swing - cable guidance

guidelok swing - cable guidance Here you will find our guidelok swing cable guidance. With the guidelok swing GLO.S, energy and data cables no longer hang in the air, but move directly in the jib crane's girder contour.

Energy chain configurator

Energy chain configurator Assemble your individual energy chain system in just a few steps.

Energy chain recycling

chainge program for energy chains Have energy chains recycled instead of throwing them away.