Wear-resistant plastic gear racks

A gear rack is an elongated component with a series of teeth. It is used to transmit force between one or two gears in order to make a rotational movement linear.
When combining gear rack and gear, it is important to ensure that they use the same module to create the best movement. 

igus® has three production processes for gear racks:

  • Injection moulding with iglidur® high-performance polymers 
  • Mechanical CNC processing from iglidur® bar stock  
  • 3D printing with iglidur® laser sintering or FDM materials 
This enables us have a gear combination for every application.
 
Contact an expert

Overview of gear rack materials

iguform S270 gear rack

iguform S270
  • Low coefficient of friction
  • Low moisture absorption
  • Quiet
Visit the shop

igutek P360 gear rack

igutek P360
  • Increased wear resistance
  • Good tribological specifications
  • Resistant to shock loads
Visit the shop

Matching Gear components

matching plastic gears
  • Do you want the matching gear component to go with the rack? We have gears that complment the racks, available to buy in the shop
Visit the shop

Gear rack CAD database

Are you looking for CAD data?

In our CAD database, you can view our gear rack CAD data or download it directly, in both 2D and 3D format

Free of charge and without the need for registering
 
To the CAD database
CAD database

New: Any long travels are easy to implement.

With our xirodur S180 gear rack elements

Gear rack elements
Tech up

Tech up

  • Customised lengths possible
  • For dry operation
  • Wear-resistant
  • Lubrication-free
  • Low moisture absorption
  • Customised rails hole pattern possible
  • Parts are replaceable
cost down

Cost down

  • Cost-effective due high-volume production
  • Replace individual elements instead of the entire
    gear rack
  • Cost-effective manufacture of spare parts
Find out more

Your questions and our answers (FAQ)

Where is a rack and pinion gear used?

Rack and pinion gear is used where you are looking to convert the rotational movement of the pinion gear into a linear motion.

What is a rack and pinion gear system?

A rack is usually a square or round section of material which has straight teeth cut into it. The pinion gear is cylindrical gear who's teeth match with racking which enable them to mesh together. When they are working together they are known as a "rack and pinion system".

How to design a rack and pinion gear?

When designing a rack and pinion gear you need to ensure the they have matching modules. The module of the rack and the pinion gear dictates the size of the teeth, so to enable the rack and pinion gear to mesh together the size of the teeth must match.

Read more FAQ's here