Series | AR | FZmax. [kg/m] | FZmax. [kg/m] | v to AR | a to AR |
---|---|---|---|---|---|
[mm] | α0°- 180° | α180°- 360° | permissible [m/s] | max. [m/s2] | |
TC32 | 400 | 4 | 2 | 1 | 2 |
500 | 4 | 2 | 1 | 2 | |
600 | 4 | 2 | 1 | 2 | |
TC42 | 400 | 6 | 3,6 | 1 | 2 |
500 | 6 | 3,6 | 1 | 2 | |
600 | 6 | 3,6 | 1 | 2 | |
650 | 5 | 2,7 | 1 | 1,5 | |
750 | 4 | 1,8 | 1 | 1 | |
850 | 4 | 1,8 | 1 | 1 | |
TC56 | 650 | 8 | 5 | 1 | 2 |
750 | 8 | 5 | 1 | 2 | |
850 | 8 | 5 | 1 | 2 |