twisterband-Version with lock:
TB20.44.18.x.01.0 | TB30.75.22.x.01.0
A = separate cables with crossbars
B = Insert cables sorted according to diameter
or bending radius. Insert thin,
small ones inward – then increasingly
bigger ones outward.
C = Not more than two cables on
top of each other.
10% of the larger diameter or a minimum
of 1 mm between
all cables
D = 10% of the larger diameter or a
minimum of 1 mm
between all cables
E = 10% of the larger diameter or a
minimum of 1 mm
between all cables and separators
twisterband version with easy locking:
TB12.23.09.x.01.0 | TB20.44.12.x.01.0
A = insert cables sorted according to diameter
or bending radius. Insert thin,
small ones inward – then increasingly
bigger ones outward.
B = A minimum of 1 mm or
10% of the larger diameter => Ø B
between all cables
C = Not more than 2 cables on top of
each other.
A minimum of 1 mm or
10% of the larger diameter
between all cables