Prevent loop formation
Retraction system for small robotics

Prevent loops at the robot head – for small robots


Customised for robots with small to medium loads, the igus® triflex® RSE retraction system provides a way to prevent loop formation in the robot workspace, even in highly dynamic applications.
  • For series TRC·TRE with a ø-index of 40 mm
  • Extremely fast response, even in highly dynamic robot programs
  • Low weight, very little reduction in robot handling capacity
  • Universal adjustable installation brackets
  • Maintenance and lubrication-free igus® drylin® W linear unit
  • For maximum degrees of freedom
  • More tolerance for the robot programmer
  • For cable diameters up to 11 mm
Would you like more information about our 3D robot energy chains? Our experts will be happy to get in touch with you.
 
Contact an expert

triflex® RSE with deflection

triflex® RSE title image

Prevent loops at the robot head –
for small robots

Customised for robots with small to medium loads, the igus® triflex® RSE retraction system provides a way to prevent loop formation in the robot workspace, even in highly dynamic applications.
 
1

triflex® RSE allows up to 500 mm of retraction length

2

For TRC and TRE

3

Delivered with left or right fixed end already assembled

4

Custom connection possibilities using adapter consoles

5

Maintenance-free igus® drylin® W linear unit

6

Adjustable mounting position

7

Open system, low profile design

8

Also for high accelerations (due to low weight)

  • For series TRC·TRE with a ø-index of 40 mm
  • Extremely fast response, even in highly dynamic robot programs
  • Low weight, very little reduction in robot handling capacity
  • Universal adjustable installation brackets
  • Maintenance and lubrication-free igus® drylin® W linear unit
  • For maximum degrees of freedom
  • More tolerance for the robot programmer
  • For cable diameters up to 11 mm

Functionality of the RSE system with deflection

explains the system in 24 seconds

  • Lightweight
  • Constant retraction force
  • No retraction force adjustment necessary
  • The cable can be fed in on the right or left side

RSE retraction system without chain package

you can find the right chain packages further down the page

Part no. Connection point Max. retraction length [mm]
Price
 
Usually shipped within 4 weeks TR.RSE.02.40.R Right connection point 500 £ 601.79 Add to shopping cart
Usually shipped within 4 weeks TR.RSE.50.R Right connection point 500 £ 867.44 Add to shopping cart
Usually shipped within 4 weeks TR.RSE.02.40.L Left connection point 500 £ 601.79 Add to shopping cart
Usually shipped within 4 weeks TR.RSE.50.L Left connection point 500 £ 867.44 Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
Quote request Quote request
myCatalog myCatalog

Complete your RSE retraction system with the right e-chain®

RSE with numbers 1= Cover for additional installation space on the robot, optional: TR.RSE.40.COVER
2= Suitable triflex® R e-chains® for RSE: TRC.RSE.40.058.LLLL.0; TRE.RSE.40.058.LLLL.0.B
3= Total chain length = Additional length starting from the gliding feed-through LLLL + the chain length within the system
4= RSE system (without e-chain®) + mounting bracket + gliding feed-through = TR.RSE.02.40.R or TR.RSE.02.40.L

Closed or open design

Chain package for Size 40

enclosed chain series (TRC)


Order No. Inner height e-chain®
standard length
[LLL*]
Chain length
within the
system
Total length
[LLL* + 904 mm]
Price
  Bi 1 Bi 2 [mm] [mm] [mm]    
Usually shipped within 1 working day TRC.RSE.40.058.0500.0 15 13 500 904 1404 £ 203.98 Add to shopping cart
Usually shipped within 1 working day TRC.RSE.40.058.0750.0 15 13 750 904 1654 £ 236.97 Add to shopping cart
Usually shipped within 1 working day TRC.RSE.40.058.1000.0 15 13 1000 904 1904 £ 269.98 Add to shopping cart
Usually shipped within 1 working day TRC.RSE.40.058.1250.0 15 13 1250 904 2154 £ 302.94 Add to shopping cart
Usually shipped within 4 weeks TRC.RSE.50.080.0750.0 18.8 16.2 750 1044 1794 £ 319.56 Add to shopping cart
Usually shipped within 4 weeks TRC.RSE.50.080.0500.0 18.8 16.2 500 1044 1544 £ 327.49 Add to shopping cart
Usually shipped within 4 weeks TRC.RSE.50.080.1000.0 18.8 16.2 1000 1044 2044 £ 354.45 Add to shopping cart
Usually shipped within 4 weeks TRC.RSE.50.080.1250.0 18.8 16.2 1250 1044 2294 £ 463.51 Add to shopping cart
Usually shipped within 4 weeks TRC.RSE.50.080.1500.0 18.8 16.2 1500 1044 2544 £ 426.74 Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
Quote request Quote request
myCatalog myCatalog

*LLL = additional length from the glide lead-through
Total chain length = additional length from the glide lead-through (LLL) + chain length inside the system

Chain package for Sizes 40 and 50

open chain series (TRE)


Order No. Inner height e-chain®
standard length
[LLL*]
Chain length
within the
system
Total length
[LLL* + 904 mm]
Price
  Bi 1 Bi 2 [mm] [mm] [mm]    
Usually shipped within 4 weeks TRE.RSE.40.058.0500.0.B 15 13 500 904 1404 £ 260.11 Add to shopping cart
Usually shipped within 4 weeks TRE.RSE.40.058.0750.0.B 15 13 750 904 1654 £ 260.11 Add to shopping cart
Usually shipped within 4 weeks TRE.RSE.40.058.1000.0.B 15 13 1000 904 1904 £ 289.12 Add to shopping cart
Usually shipped within 4 weeks TRE.RSE.40.058.1500.0.B 15 13 1500 904 2404 £ 360.15 Add to shopping cart
Usually shipped within 4 weeks TRE.RSE.40.058.1750.0.B 15 13 1750 904 2654 £ 459.56 Add to shopping cart
Usually shipped within 4 weeks TRE.RSE.50.080.0500.0.B 18.8 16.2 500 1044 1544 £ 354.09 Add to shopping cart
Usually shipped within 4 weeks TRE.RSE.50.080.0750.0.B 18.8 16.2 750 1044 1794 £ 337.03 Add to shopping cart
Usually shipped within 4 weeks TRE.RSE.50.080.1000.0.B 18.8 16.2 1000 1044 2044 £ 374.28 Add to shopping cart
Usually shipped within 4 weeks TRE.RSE.50.080.1500.0.B 18.8 16.2 1500 1044 2544 £ 451.44 Add to shopping cart
Delivery time on request TRE.RSE.50.080.1750.0.B 18.8 16.2 1750 1044 2794 Upon request Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
Quote request Quote request
myCatalog myCatalog

Cover for the RSE retraction system

  • For overhead work
  • Offers additional protection
  • Option for labelling or lightweight additional components
RSE Cover

Cover product range for the RSE retraction system

technical drawing


Part No. Size index A
in mm
B
in mm
C
in mm
D
in mm
Fill weight
in kg
Product weight
in kg
Price
Usually shipped within 4 weeks TR.RSE.40.Cover 40 115 240 180 200 1,5 1.1 £ 124.67 Add to shopping cart
Usually shipped within 4 weeks TR.RSE.50.Cover 50 126 300 248 248 1,5 1.7 £ 237.29 Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
Quote request Quote request
myCatalog myCatalog

Usually shipped within 1 working day
Usually shipped within 4 weeks
Delivery time on request