Universal with special accessories
The easy-to-open mounting brackets with captive fastening mechanism can be supplied optionally as intermediate or end connection, with or without integrated strain relief teeth, as well as with locking or rotatable fastener. The triflex® R range is topped by a series of special accessories. When using very thick hoses, e.g. welding power cables, media hoses, etc., we recommend using an external strain relief with standard strain relief clamps (CFX) The strain relief is provided with a clip adjustable at two levels for fastening on the standard extension arm (30 mm) of many robot manufacturers. Thus the attachment on the moving end can be set at the ideal angle. When using the triflex® R e-chain system® in extremely hot environments, for example in foundries and die-casting foundries, etc., the entire system or parts of it can be protected with heat-resistant hoses against spatter up to a maximum of 600°C.